Publish your products
FINN 2.0
FINN 2.0
FINN 2.0
    BP2

    FINN 2.0

    The FINN 2.0 metal tile, a novelty in the BP2 offer, is the result of further modern technical solutions. Due to the unique aesthetics, the original profile is a product for people who like an unconventional approach to roofs.

    Specification
    • Effective width: 1150 mm
      Total width: 1190 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 48 mm
      Height of forming: 30 mm
      Module length: 350 mm
      Weight: ~ 4,5 kg/m2
      Effective area (cladding) of a single sheet: 0,805 m2
    Technical specification
    • Unique ref.finn-20
    • Product familyROOF TILES
    • Product groupCOMPACT SERIES
    • TypeBuilding Material
    • Date of publishing2023-06-27
    • Edition number1
    • Height (mm)48
    • Width (mm)1190
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia