Publish your products
Tork Foam Soap Dispenser
Tork Foam Soap Dispenser

    Tork Foam Soap Dispenser

    4.2 out of 5 stars4.2(6 reviews)
    The Tork S4 Foam Soap Dispenser provides a reliable and economical solution for hand washing Product features Reliable and drip free system: Secures good hygiene. Extra high capacity, 2500 shots: Very low maintenance Low push force: Particularly suitable for children, elderly and handicapped users Robust design: Suitable for demanding environments.
    Technical specification
    • Unique ref.561500
    • Product familyElevation
    • Product groupSkin Care
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)286
    • Width (mm)113
    • Depth (mm)105
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.371
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City