This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Lipari PRO TN

Unique ref.: lipari_pro_tfn
Brand: Fondital
Product family: Water Heaters
Product group: Gas Fired Water Heaters
Height (mm): 619
Depth (mm): 250
Date of publishing: 2021-02-04
Edition number: 1
Type: Object (single object)
Download (1)

Gas instantaneous water heater, open chamber.

PLUS

- Open chamber and natural draught

- Low NOx burner

- High efficiency and low operating costs

- Flame modulation

- Compact dimensions

- Ionization flame control

FEATURES

- Low working pressure

- Flue saving device

- Temperature selector


Material main:
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Water Heaters
UNSPSC name: Domestic water heaters
UNSPSC code: 40101825
Uniclass 1.4 Code: L71134
Uniclass 1.4 Description: Instantaneous water heaters
Uniclass 2.0 Code: PR-46-96
Uniclass 2.0 Description: Water Heaters
Uniclass 2015 Code: Pr_60_60_96
Uniclass 2015 Description: Water heaters
NBS Reference Code: 46-96
NBS Reference Description: Water Heaters
CSI MasterFormat 2014 Code: 22 06 30.13
CSI MasterFormat 2014 Title: Domestic Water Heater Schedule
OmniClass Number: 23-31 29 00
OmniClass Title: Hot Water Heaters
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Depth 250 mm
Height 592 mm — 650 mm
Maximum Pressure 1000000 Pa
Width 314 mm — 365 mm

BIMobject®