This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

WHPS DX

Unique ref.: whps_dx
Brand: Fondital
Product family: Storage Water Heaters
Product group: Hot Water Storage Tanks
Date of publishing: 2021-02-04
Edition number: 1
Type: Object (single object)
Download (1)

WHPS DX is a combined water heater for the production of hot water for heating purposes along with the production of domestic hot water, made of porcelain-glass steel with coil and immersed tank.

PLUS
- Easy installation
- High efficiency and low operating costs
- Fast storage with abundant and continuous supply of water
- 100% MADE IN ITALY
- Can be integrated with solar systems

FEATURES
- DHW inspection top flange
- CFC and HCFC free polyurethane foam rigid insulation
- Magnesium protection anode for domestic hot water tank
- External finish in white PVC

PREPARED FOR CONNECTION TO
- Domestic hot water control probe
- 3 heating probes
- Heating water thermometer
- 9 connections for various purposes (G 1 1/2 thread)
- Auxiliary resistor (G 1 1/2 thread)


Material main:
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Water Heaters
IFC classification: Tank
Uniclass 1.4 Code: L7113
Uniclass 1.4 Description: Hot water storage
OmniClass Number: 23-31 29 13
OmniClass Title: Hot Water Tank Heaters
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 500 ; 1000 ; 1500 l
Diameter 1200 ; 990 ; 850 mm
Height 2070 ; 2030 ; 1700 mm
Maximum Pressure 600000 Pa
Shipping Weight 315 ; 250 ; 175 kg

BIMobject®