This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

WHPS BZ DS

Unique ref.: whps_bz_ds
Brand: Fondital
Product family: Storage Water Heaters
Product group: Hot Water Storage Tanks
Date of publishing: 2021-02-04
Edition number: 1
Type: Object (single object)
Download (1)

WHPS BZ DS is a hot water storage tank that can be combined with boilers for CH only, to produce domestic hot water, in porcelain-glass steel with double coil with integrated high-efficiency solar hydraulic unit.

PLUS
- High efficiency and low operating costs
- Fast storage with abundant and continuous supply of water
- Can be integrated with solar systems

FEATURES
- CFC and HCFC free polyurethane foam rigid insulation
- External case in white skay
- Magnesium protection anode for capacity up to 1000 litres
- Front inspection flange
- Domestic hot water recirculation


Material main:
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Water Heaters
IFC classification: Tank
Uniclass 1.4 Code: L7113
Uniclass 1.4 Description: Hot water storage
OmniClass Number: 23-31 29 13
OmniClass Title: Hot Water Tank Heaters
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 200 ; 300 l
Diameter 640 mm
Height 1615 ; 1215 mm
Maximum Pressure 1000000 Pa
Temperature Range 95 °C

BIMobject®