Publish your products
Sistema solar fotovoltaico Volt
Sistema solar fotovoltaico Volt
Sistema solar fotovoltaico Volt
Sistema solar fotovoltaico Volt
    Archived

    Sistema solar fotovoltaico Volt

    Photovoltaic solar tile. Installing the Planum Photovoltaic Solar System will not only enhance the value of your property it will help power it too. Mechanical interlocking allows a simple and quick, laying with battens like any other clay roof tile. La Escandella laying systems results in significant savings compared to others solutions.
    Technical specification
    • Unique ref.planum-solar
    • Product familySolar Tile
    • Product groupFlat Roof Tile
    • TypeObject (single object)
    • Date of publishing2020-05-05
    • Edition number1
    • Height (mm)340
    • Width (mm)823
    • Depth (mm)61
    Related
    • Material mainGlass
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryConstruction - Roof
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit