Publish your products
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads
HomeWorks Sunnata Hybrid Keypads

    HomeWorks Sunnata Hybrid Keypads

    Hybrid keypads function as a dimmer and keypad combined into a single device. Hybrid keypads are great for retro-fit applications since they eliminate the need to install two separate devices. Hybrid keypads feature large, easy-to-use buttons. LED bars on each button aid in locating the buttons in low light conditions. Printing colors are pre-selected to provide increased readability, regardless of the keypad finish or color. Hybrid keypads include a Front Accessible Service Switch (FASS) for safe lamp replacement. HomeWorks Sunnata RF hybrid keypads are configured using myProjects. Configuration includes button quantity, color/ finish, and button personalization. Personalization can be either Lutron defined (shown to the right) or custom. Personalized replacement button kits can be changed in the field, after installation. This allows for the keypad to be changed to a variety of finishes, colors, button configurations, and personalized markings. Use with Lutron designer-opening wallplates (sold separately). Lutron wallplates snap on with no visible means of attachment.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-homeworks-hrst-hn
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.69
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit