Publish your products
FX.12 Roof Panel
FX.12 Roof Panel
FX.12 Roof Panel
FX.12 Roof Panel
FX.12 Roof Panel
    PREFA

    FX.12 Roof Panel

    When smart design meets technical refinement. The irregular canting creates vibrant light and shade effects depending on the position of the sun.

    However, the canting has an even more important role: It reinforces the panels, ensuring greater resistance. An additional characteristic is the tapered standing seam which has a number of uses:

    • Absorbs lateral expansion
    • Available in 9 standard colours
    • 2 formats (short and long) to create an offset appearance
    • Installation without clips
    • Complete range of accessories
    • 40-year guarantee
    Specification
    • SIZE: 1,400 × 420 mm (long) = 1.7 pc./m²; 700 × 420 mm (short) = 3.4 pc./m²

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      WEIGHT: 1 m²=approx. 2.4–2.5 kg/m²

      SURFACE: available in nine colours

      ROOF PITCH: from 17°

      INSTALLATION: only on solid sheathing (at least 24 mm thick); a separating layer is required with a roof pitch up to 25°

      FASTENING: installation without patent clips. 3 nails per short panel and 5 nails per long panel → 9 nails per m² with a panel ratio of 2:1 or a surface ratio of 4:1 (long:short)

    Technical specification
    • Unique ref.fx12-roof-panel
    • Product familyRoof Systems
    • Product groupRoof Systems
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)420
    • Width (mm)1400
    Related
    • Material mainAluminium
    • Designed inAustria
    • Weight Net (Kg)1.41
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom