Publish your products
D0670 - Console, Treatment Unit, Dental Operatory
SEPS2BIM

D0670 - Console, Treatment Unit, Dental Operatory

A dental treatment console or work station (also called a "12 o'clock unit) approximately 45" W x 72" H x 30" D. Consists of a base unit with storage and equipment drawers, a bifold door cabinet with slide out shelves and CPU storage. A midsection with chase and power bar for ancillary equipment and shelf for a monitor and keyboard. Upper storage unit may be pass-through or non-pass-through with glass shelves and see-through cabinet doors. Unit may also be configured with a pivoting work surface to hold all doctor and assistant instrumentation or with a wash station w/SS sink and knee or foot activated faucet and solid surface or laminate countertop. Unit is also available in other widths and heights. Final makeup of this unit is dependant on individual facility requirements determined at time of purchase.
Technical specification
  • Unique ref.D0670
  • Product familyConsole
  • Product groupTreatment Unit
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1850
  • Width (mm)1120
  • Depth (mm)810
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit