Publish your products
L1200 - Cabinet, Specimen, Pass Thru, CRS
SEPS2BIM

L1200 - Cabinet, Specimen, Pass Thru, CRS

4.8 out of 5 stars4.8(9 reviews)
Pass-through specimen cabinet. The unit has a sight-proof interlocking door that permits only one door to open at a time. It also includes a removable spill tray, corrosion resistant stainless steel welded construction with seamless corners and burr-free edges and is able to adjust to wall thickness between 3-6 inches. Used for passage of specimens from patient area to laboratory.
Technical specification
  • Unique ref.L1200
  • Product familyCabinets
  • Product groupSpecimen
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)330
  • Width (mm)360
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit