Publish your products
Leveling Compound / Gypsum - NC 110 SF
Uzin

Leveling Compound / Gypsum - NC 110 SF

Gypsum-based self-leveling compound

Fast-drying, virtually stress-free, gypsum self-leveling compound suitable for all types of interior floor covering work. Especially suitable for mixed substrates in renovation applications*.

Specification
  • Applications

    • Interior use only
    • Producing flat and smooth surfaces for the installation of textile, resilient, ceramic, and engineered wood floor coverings
    • Use as a self-leveling layer over existing hard surface flooring such as well bonded terrazzo, ceramic tile, stone, and well bonded epoxy coatings
    • Use over structurally sound concrete, APA Exposure Type 1 plywood and OSB, or equally rated subfloor materials
    • Renovation of gypsum and portland-based leveling compounds
    • Use over well bonded adhesive residues including cutback adhesive*
    • Residential and commercial use
    • Use with radiant floor heating systems

    *See “Substrate Preparation” for additional information

    Properties

    • Versatile • Applies from 1/16" up to 2" (1.5-50 mm) depth
    • Virtually stress-free formula • Reduces the potential for cracking and shrinkage
    • Very smooth surface • Improves adhesive coverage rate
    • Excellent mixing properties • Pumpable
    • High compressive and tensile strengths • Great load bearing capacity
Technical specification
  • Unique ref.nc-110-sf
  • Product familySelf-Leveling Underlayments
  • Product groupGypsum-Based Leveling Compounds
  • TypeObject (single object)
  • Date of publishing2026-01-13
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Other
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code03 54 13
  • CSI MasterFormat 2014 TitleGypsum Cement Underlayment
  • OmniClass Number23-15 17 11 13 11 11
  • OmniClass TitleGypsum Floor Underlayments
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit