Publish your products
Thinset Mortar - CX 20
Uzin

Thinset Mortar - CX 20

Professional polymer-modified 4-in-1 mortar

    UZIN CX 20 is a professional quality, Portland cement-based, polymer modified non-sag mortar for the installation of most large format porcelain, ceramic, quarry, glass, mosaic and natural stone in interior & exterior conditions. UZIN CX 20 can also be used for applications involving uncoupling membranes and UZIN waterproof membranes.

    Specification
    • Applications

      • Large Format Porcelain, Ceramic, Quarry, Saltillo, Glass, and most types of stable natural stone
      • Over properly prepared concrete, masonry, cement mortar beds and leveling coats
      • Over tile industry recommended backerboards
      • Over gypsum wallboard (interior)
      • Over industry standard plywood (interior, dry conditions)
      • Over radiant heated substrates
      • Over properly prepared, stable and well bonded ceramic tile, vinyl floorcoverings, cutback adhesive (interior, dry conditions)
      • Over UZIN brand surface preparation products and membranes where applicable
      • For the installation of tile and uncoupling systems in interior dry conditions only. For exterior applications, see UZIN Balkuslim system.
      • For interior and exterior, residential and commercial applications,exceptional freeze-thaw properties
      • For use as a skimming or patching mortar for preparing substrate voids and depressions up to 3/16" (5 mm)

      Properties

      • Extremely fine aggregates – smooth application feel, handling and workability
      • Advanced portland cement technology – excellent drying characteristics over uncoupling systems
      • Variable water ratio – can be mixed to desired consistency within specifications
      • Superior sag/slip resistance – great on vertical and horizontal applications
    Technical specification
    • Unique ref.uzin-cx20
    • Product familyTile Setting Materials
    • Product groupThinset Mortars
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit