IB8379-H Bullet Network Camera
VIVOTEK

IB8379-H Bullet Network Camera

VIVOTEK’s IB8379-H is an outdoor-ready 4-Megapixel IR bullet network camera providing a superb quality resolution of 2688x1520 at 30 fps. Equipped with WDR Pro technology (supports up to 3.6MP, 24 fps @ 2560x1440) and a fixed 3.6 mm lens, the IB8379-H is capable of capturing clear and accurate video under high contrast environments. Adapting to constantly changing outdoor lighting conditions, the IB8379-H features a removable IR-cut filter as well as IR illuminators effective up to 30 meters for superior image quality around the clock. For protection against harsh outdoor environments, the camera is armed with a weather-proof IP66- and vandal proof IK10-rated housing, making it withstand rain, dust and acts of vandalism. The IB8379-H features VIVOTEK's sophisticated Smart Stream II technology, allowing the camera to optimize image quality for desired regions, and thus ensuring maximum efficiency of bandwidth usage and savings of up to 50% on bandwidth and storage requirements. The IB8379-H is an all-in-one full-functionality camera with video rotation, defog, a dedicated MicroSD/SDHC/SDXC card slot, and VIVOTEK's 32-channel recording software. The IB8379-H is the ideal solution for diverse outdoor applications.
Specification
  • Key Features:

    4-Megapixel CMOS Sensor
    30 fps @ 2688x1520
    Real-time H.264, MJPEG Compression (Dual Codec)
    Removable IR-cut Filter for Day & Night Function
    Built-in IR Illuminators, Effective up to 30 Meters
    Smart IR Technology to Avoid Overexposure
    WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments (supports up to 3.6MP, 24 fps @ 2560x1440)
    Smart Stream II to Optimize Bandwidth Efficiency
    3D Noise Reduction
    Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
    Built-in 802.3af Compliant PoE
    Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
    Supports ONVIF Standard to Simplif y Integration and Enhance Interoperability
Technical specification
  • Unique ref.vivotek-ib8379-h
  • Collection setVideo Surveillance
  • CollectionBullet Cameras
  • TypeObject (single object)
  • Date of publishing2018-05-11
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 1.4 CodeL76261
  • Uniclass 1.4 DescriptionCameras
  • Uniclass 2.0 CodeSS-75-40-13
  • Uniclass 2.0 DescriptionClosed Circuit Television Systems
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Canada
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States