Publish your products
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
    Wilkins

    Wilkins 500XL3 Pressure Reducing Valve 1" - 4"

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61 & 372, consisting of a low lead cast bronze body and bronze bell housing, and a bolt to adjust the downstream pressure. The bronze bell housing shall be threaded to the body on the 1"-2" sizes or affixed to the body with stainless steel bolts on the 2-1/2", 3" or 4" sizes. The assembly shall be of the balanced piston design and shall reduce pressure in both flow and no-flow conditions with integral venturi for improved flow performance. The assembly shall be accessible for maintenance without having to remove the body from the line. Shall include a removable cartridge and corrosion resistant materials. The Pressure Reducing Valve shall be a ZURN WILKINS Model 500XL3.

    Application:

    Zurn Wilkins model 500XL3 designed for installation on potable water lines to reduce high inlet pressure to a lower outlet pressure. The patented integral venturi enables the valve to have best-in class flow performance. The high flow capacity makes this device most suitable for commercial plumbing systems and Industrial water lines. The direct acting integral by-pass design prevents buildup of excessive system pressure caused by thermal expansion (1" - 2"). The balanced piston design enables the pressure reducing valve to react in a smooth and responsive manner to changes in system flow demand, while at the same time, providing protection from inlet pressure changes. Includes a removable cartridge and corrosion resistant materials.

    Compliance:

    ASSE® Listed 1003, cUPC® Listed, CSA® Certified B356, Meets the requirements of NSF/ANSI/CAN 61 & 372

    Features:

    • Industry leading flow performance, durability, and premium materials of all direct-acting pressure reducing valves on the market
    • Delivers best-in-class flow performance of all direct-acting pressure reducing valves allowing for value engineered design optimization
    • Compact and shortest pressure reducing valve on the market allowing for installation versatility
    • Highly durable, all-bronze body resists corrosion and provides easy access to cartridge internals
    • Get smart pressure alerts with optional ZCSM-RP
    • Lead-free

    Keywords: PRV, Pressure Reducing Valve, 500XL3

    Specification

    Technical specification
    • Unique ref.zurn-500xl3
    • Product familyPressure Reducing Valves
    • Product groupPressure Reducing Valves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)1.37
    • Width (inches)4.6
    • Depth (inches)9.25
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit