Publish your products
RM-WOM Wireless Microphone

RM-WOM Wireless Microphone

Wireless Microphones
Specification
  • Wireless Omnidirectional Tabletop Microphone

    • Wireless microphones using 1.9 GHz band
    • Available microphone form factor: Omnidirectional boundary
    • 20 hours of continuous microphone operation time using the included Li-ion battery
    • Proprietary charging and USB-C charging port
    • LED mute button and battery level display
Technical specification
  • Unique ref.rm-wom-wireless-microphone
  • Product familyProfessional Audio
  • Product groupWireless Microphone System
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)26
  • Width (mm)89
  • Depth (mm)89
Related
  • Weight Net (Kg)0.13
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000070
  • ETIM NameMicrophone
  • Uniclass 2015 CodePr_60_75_06_53
  • Uniclass 2015 DescriptionMicrophones
  • CSI MasterFormat 2014 Code27 41 16.63
  • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Stadiums and Arenas
  • OmniClass Number23-37 15 29 11 11
  • OmniClass TitleMicrophones