Publish your products
Z513  9" Square Hinged Heavy-Duty Grate
Zurn

Z513 9" Square Hinged Heavy-Duty Grate

ZURN Z513 9” [229mm] Square top drain, Dura-Coated cast iron deep sump body with bottom outlet, seepage pan and combination flashing clamp and frame for hinged heavy- duty slotted grate with suspended sediment bucket.

Features:

  • Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available
  • Provides installation and rework savings with Zurn’s patented contractor solutions
Specification
  • keywords: Commercial,General,Floor Drains,Drainage,Government Buildings,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,Sports Complex/Recreational Center,58928, Z-513, ZB513, ZN513,513,13

Technical specification
  • Unique ref.zurn-z513
  • Product familySanitary Components
  • Product groupFloor Drains
  • TypeObject (single object)
  • Date of publishing2018-04-24
  • Edition number1
  • Height (inches)10
  • Width (inches)13.5
  • Depth (inches)13.38
Related
  • Material mainCast iron
  • Designed inUnited States
  • Weight Net (Lbs)53
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit