Publish your products
Porcelanato celler Marfil 300 x 600 mm

Porcelanato celler Marfil 300 x 600 mm

Porcelanato con diseño tipo cementico en formato 30x60 ideal para pisos y paredes interiores y exteriores, con alta resistencia al deslizamiento. Diseño en tecnología RealHD, sus atributos de diseño plasmados para ambientes elegantes y confortables.

Technical specification
  • Unique ref.135048215
  • Product familyCeramic tiles
  • Product groupMarble finish
  • TypeObject (single object)
  • Date of publishing2024-02-14
  • Edition number1
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other

Region availability

South America North America
Colombia
United States
Ecuador
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit