Publish your products
Altro Reliance 25 Slip-Resistant Flooring
Altro Reliance 25 Slip-Resistant Flooring
Altro Reliance 25 Slip-Resistant Flooring
Altro Reliance 25 Slip-Resistant Flooring
Altro Reliance 25 Slip-Resistant Flooring
Altro Reliance 25 Slip-Resistant Flooring
Altro Reliance 25 Slip-Resistant Flooring
Altro Reliance 25 Slip-Resistant Flooring
    Altro

    Altro Reliance 25 Slip-Resistant Flooring

    Robust, slip-resistant flooring for heavy duty areas.

    Looking for a robust, heavy duty solution for your back of house or front of house areas? With both traditional and modern looks in one slip resistant range, it couldn’t be easier now. 

    Confidence, trust and assurance. Altro Reliance 25 is a premium choice in heavy duty commercial flooring. At 2.5mm thick, it is highly durable and can cope with high levels of foot and wheeled traffic without compromising on performance. 

    Combine Altro Reliance 25 with any or our wall products for your toughest areas. 

    Formerly named Altro Designer 25 and Altro Maxis Unity

    Get in contact with Altro

    Specification
    • Key benefits

      • Highly durable and robust at 2.5mm thick
      • Both traditional and modern looks available
      • Able to endure high levels of foot and wheeled traffic
      • Achieves R10 slip resistance rating and SCoF of .8 dry, .9 wet
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Reliance-25
    • Product familyFloors
    • Product groupSlip-Resistant
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit