48493CHN AXOR One Overhead shower 280 1jet with ceiling connection
AXOR One Overhead shower 280 1jet with ceiling connection
Specification
Surfaces:
- 48493707 Matt White
- 48493007 Chrome
- 48493677 Matt Black
- 48493997 Polished Gold Optic
- 48493347 Brushed Black Chrome
Specification:
• consists of: overhead shower, ceiling connector
• shower head size: 280 mm
• spray type: PowderRain and Rain in combination
• ball-joint: overhead shower angle adjustable
• material spray disc: metal
• brass ceilling connector
• ceiling connection length: 120 mm
• maximum flow rate at 3 bar: 9,7 l/min
• minimum flow pressure: 1,4 bar
• overhead shower removable for cleaning
• installation: ceiling
• connection thread G ½
• suitable for continous flow water heaters