Publish your products
48791USA AXOR One Shower set 75 1jet 2.5 GPM with wall connection
48791USA AXOR One Shower set 75 1jet 2.5 GPM with wall connection
    AXOR

    48791USA AXOR One Shower set 75 1jet 2.5 GPM with wall connection

    AXOR One Shower set 75 1jet 2.5 GPM with wall connection
    Specification
    • Surfaces:

      - 48791701 Matt White

      - 48791001 Chrome

      - 48791141  Brushed Bronze

      - 48791671 Matt Black

      - 48791341 Brushed Black Chrome

      - 48791251 Brushed Gold Optic

      - 48791821 Brushed Nickel

      Specification:

      • consists of: hand shower, shower bar, shower hose, slider, wall connector

      • shower head size: 72,5 mm

      • spray type: PowderRain

      • maximum flow rate at 3 bar: 9,5 l/min

      • shower hose with conical nut on both ends

      • pivot connector prevent hose from tangling

      • wall mounting: screw fastening

      • wall supports of metal

      • stand pipe length: 965 mm

      • shower bar diameter: 25 mm

      • profile stand pipe: round 

      • Shower hose with conical nut on both ends
      • pivot connector prevents hose from tangling

      Technical specification
      • Unique ref.48791USA
      • Product familyAXOR One
      • Product groupWallbar sets
      • TypeObject (single object)
      • Date of publishing2022-09-28
      • Edition number1
      • Height (inches)38
      • Width (inches)4.13
      • Depth (inches)8.66
      Related
      • Designed inGermany
      • Manufactured inGermany
      • Weight Net (Lbs)5.53
      Classification
      • BIMobject CategorySanitary - Showers
      • IFC classificationSanitary Terminal
      • ETIM CodeEC010109
      • ETIM NameSliding rod combination
      • UNSPSC nameShowers
      • UNSPSC code30181503
      • Uniclass 2015 CodePr_40_20_87_76
      • Uniclass 2015 DescriptionShower heads
      • CSI MasterFormat 2014 Code22 41 23
      • CSI MasterFormat 2014 TitleResidential Showers
      • OmniClass Number23-31 17 00
      • OmniClass TitleShowers
      • CSI UniFormat II CodeD2010
      • CSI UniFormat II TitlePlumbing Fixtures

      Region availability

      North America
      Canada
      United States