Publish your products
GUARDIAR Standard Keypad Reader
Betafence

GUARDIAR Standard Keypad Reader

GUARDIAR
The Guardiar Global Situational Awareness System is a video management and access control system.

STANDARD KEYPAD READER
GDR-ACS-RDR-STD

> RS485, Wiegand34 protocol (Wiegand 26 optional)
> Red and Green LEDs
> Sensitive touch keypad with blue backlight
> Watch dog function ensure device free from halting
> Beep Buzzer and LED indicator
> Surface mounted installation

GENERAL
> Dimension(W×D×H) 87mm×13mm×136mm (3.4”x0.5”x5.4”)
> Keypad - 12Keys (0-9,*,#)
> Sensitive touch keypad - Blue backlight
> Beep Tone - Buzzer
> Operating Temperature -  -30°C to +60°C
> Working Humidity - ≤95%
> Weight - 0.25 KG (0.5lb)
> Working Environment - Indoor



Specification

Technical specification
  • Unique ref.guardiar-standard-keypad-reader
  • Product familyGSAS
  • Product groupIndoor Card Reader
  • TypeObject (single object)
  • Date of publishing2021-08-26
  • Edition number1
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Controls