Publish your products
Elements coffee table - varnished Microcement - Off White - pebble shape - 134x96x30 cm
Elements coffee table - varnished Microcement - Off White - pebble shape - 134x96x30 cm
Elements coffee table - varnished Microcement - Off White - pebble shape - 134x96x30 cm
Elements coffee table - varnished Microcement - Off White - pebble shape - 134x96x30 cm
Elements coffee table - varnished Microcement - Off White - pebble shape - 134x96x30 cm
    Ethnicraft

    Elements coffee table - varnished Microcement - Off White - pebble shape - 134x96x30 cm

    Elegant simplicity forms the basis of the Elements collection. Seamless and softened forms blend perfectly with textural character at the expert hands of artisans. Each piece offers a slightly unique identity with a high-performing, fine, earthy stone finish. Elements make a durable and stylish addition to a variety of spaces.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.26412-Elements-coffee-table
    • Product familyElements
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)30
    • Width (mm)96
    • Depth (mm)134
    Related
    • Material mainCement
    • Weight Net (Kg)79.65
    Classification
    • BIMobject CategoryFurniture - Tables