Publish your products
Flow dining table - varnished mahogany - rose brown - rectangular 250x113x76 cm
Flow dining table - varnished mahogany - rose brown - rectangular 250x113x76 cm
    Ethnicraft

    Flow dining table - varnished mahogany - rose brown - rectangular 250x113x76 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. The Flow dining table brings together a smooth solid wood finish and refined leg detailing, allowing for comfortable, unobstructed seating all around. Shaped for shared moments.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35094-Flow-dining-table
    • Product familyFlow
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)113
    • Width (mm)250
    • Depth (mm)76
    Related
    • Material mainWood
    • Weight Net (Kg)84.6
    Classification
    • BIMobject CategoryFurniture - Tables