Publish your products
Flow side table - varnished mahogany - rose brown - pebble shape 54x50x46 cm
Flow side table - varnished mahogany - rose brown - pebble shape 54x50x46 cm
    Ethnicraft

    Flow side table - varnished mahogany - rose brown - pebble shape 54x50x46 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. The Flow side table pairs a smooth solid mahogany finish with refined leg detailing, offering a compact yet characterful surface beside a sofa or armchair. Designed to hold the everyday with ease.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35096-Flow-side-table
    • Product familyFlow
    • Product groupSide Tables
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)50
    • Width (mm)54
    • Depth (mm)46
    Related
    • Material mainWood
    • Weight Net (Kg)7.6
    Classification
    • BIMobject CategoryFurniture - Tables