Publish your products
YORK® YLAA Air-Cooled Scroll Chiller, 40 ton to 230 ton
YORK® YLAA Air-Cooled Scroll Chiller, 40 ton to 230 ton

    YORK® YLAA Air-Cooled Scroll Chiller, 40 ton to 230 ton

    4.5 out of 5 stars4.5(10 reviews)

    YLAA Scroll Chiller

    40-230 TR (140-800 kW)
    The YORK® YLAA Air-cooled Scroll Chiller reduces energy costs through advanced technology and remarkable, real-world performance.

    Application flexibility for heat recovery and low temperature brine
    Easy to install and service
    All models available for performance testing

    Specification
      • Industry-leading IPLV with variable-speed drive fans
      • Building automation system (BAS) communications
      • Entire capacity range seismic certified
      • Quick Start option available
      • Standard high-ambient kit to 125°F (52°C)
      • Largest capacity range for retrofits in a given space without structural building expansions
      • Available options include heat-recovery capability (up to 60% recovery), remote-evaporator option, hot-gas bypass, factory-mounted variable speed drive (VSD) hydronic-pump kit, low-ambient kit to 0°F (-18 °C) and optional VSD fans
      • Optimized compressor for better part-load efficiency
      • Meets ASHRAE 90.1 as a lower-cost system solution
      • Seismic certification on selected models & options
      • Easy installation with brazed plate heat exchangers and factory-installed strainers/flow switch
      • Smart Connected technology — a cloud-based analytics and monitoring system
      • 20%-35% lighter than the market-average chiller, reducing support-structure costs
      • 40-230 TR, 140-800 kW
    Technical specification
    • Unique ref.jci_ylaa
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupAir Cooled Chillers & Heat Pumps
    • TypeObject (single object)
    • Date of publishing2012-10-25
    • Edition number3
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Chillers
    • IFC classificationChiller
    • UNSPSC nameAir circulators
    • UNSPSC code40101602

    Region availability

    North America
    Canada
    United States