Publish your products
YORK® YMAE Air-to-Water Inverter Scroll Heat Pumps
YORK® YMAE Air-to-Water Inverter Scroll Heat Pumps

    YORK® YMAE Air-to-Water Inverter Scroll Heat Pumps

    4.8 out of 5 stars4.8(6 reviews)

    The YORK YMAE air-cooled full DC inverter modular chiller and heat pump provides chilled and hot water for all air conditioning applications using an air handling or terminal unit. 

    The unit is completely self-contained and designed for outdoor installation at roof or ground level. Each packaged unit includes hermetic scroll compressors, liquid heat exchanger, air-cooled condensers, R-454B refrigerant, and a weather-resistant microprocessor control center, all mounted in a sheet metal frame. Units are suitable for single or multiple unit installation with the possibility to connect up to 32 modules together in one control group network. Up to four modules can be provided as a factory package with single point electrical connection. The unit is available as either a two-pipe reversible heat pump or four-pipe simultaneous heating and cooling machine, with load balancing capability enabled by the air-source heat exchanger.

    Specification
    • Correct system design considers the range of potential operating conditions, system and heat pump equipment sizing, and any requirements for redundancy. 

      Commonly used high-temperature, hot-water conditions do not only result in high system energy consumption but are not even attainable with commonly available heat pump technologies. The common high-temperature heating assumptions of the past must be abandoned and low-temperature supply heating concepts embraced. Historic “rules-of-thumb” for system capacity sizing must be reconsidered. 

      Computerized load analysis for new buildings and accurate load history for existing buildings is essential for designing the correct system and meeting owners’ environmental and financial goals. 

    Technical specification
    • Unique ref.york_ymae
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupAir Cooled Chillers & Heat Pumps
    • TypeObject (single object)
    • Date of publishing2023-09-21
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Heat Pumps
    • IFC classificationChiller
    • ETIM CodeEC012034
    • ETIM NameHeat pump (air/water) monobloc type
    • Uniclass 2015 CodePr_70_60_37_04
    • Uniclass 2015 DescriptionAir to water heat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
    • OmniClass Number23-33 17 11
    • OmniClass TitlePackaged Heat Pumps

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit