Publish your products
VSCS SKYMARK Vertical Stacked, Water Source Heat Pump (WSHP)
VSCS SKYMARK Vertical Stacked, Water Source Heat Pump (WSHP)

    VSCS SKYMARK Vertical Stacked, Water Source Heat Pump (WSHP)

    Vertical Stacked Water Source Heat Pumps (VSCS) from SKYMARK offer the ultimate in multi-story HVAC design flexibility. The VSCS Series is a compact, concealed system, capable of providing total heating and cooling functions for a single zone or multiple rooms.

    These units offer the flexibility of a four-pipe fan coil system at the cost of a two-pipe system, with the added flexibility of individual tenant metering. VSCS Series units are ideally suited for the total heating and cooling needs of any two-plus story building with a consistent floor plan.

    Specification
      • AHRI Certified, ETL Listed
      • Two performance platforms (VS-Series/VP-Series)
      • Pre-engineered unit/piping system great for repeating floor patterns
      • Cabinet/chassis design facilitates easy installation and servicing
      • Quiet chassis sound package
      • Fan speed control from thermostat
      • PSC and EC motors
      • Stainless steel drain pan
      • MERV 4, 8, or 13 filters
      • Outside air opening with motorized damper
      • Supply air openings sized based on quantity/arrangement
      • Full (88"), reduced (80"), or no plenum (63") cabinet heights
      • Cabinets stands (2 - 18")
      • Washerless stainless steel water hoses with JIC fittings
      • Factory provided copper risers
      • High-performance coaxial tube-in-tube condenser coil
      • Corrosion protective coil coating
      • Double-deflection supply grilles
      • 2-way motorized valve for variable speed pumping applications
      • Auto-flow regulator valve
      • Single riser with integral pump application
    Technical specification
    • Unique ref.sky_vscs
    • Product familyPackaged - Indoor - Self Contained Equipment
    • Product groupWater-Source Heat Pumps
    • TypeObject (single object)
    • Date of publishing2020-11-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit