Publish your products
G110/37S Three-sided Gas Fireplace
G110/37S Three-sided Gas Fireplace
G110/37S Three-sided Gas Fireplace

    G110/37S Three-sided Gas Fireplace

    Kalfire G110/37S
    The Kalfire G110/37S is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Burner Technology
    3D burner (Kalfire G-range)
    Like the Prestige burner, this innovation was designed and developed by Kalfire. It allows an elongated, horizontal fireplace (up to 170 cm in width) that suits contemporary interiors perfectly. A closed gas fireplace equipped with a 3D burner produces flames that are virtually indistinguishable from those of a wood fire. Fireplaces with a 3D burner are supplied with a ceramic log set as standard, but it is also possible to choose an exclusive log set or a bed of white, beige or grey stones or cryptonite.

    Model Type
    Three-sided model
    As the name indicates, three-sided models are essentially wrapped in glass on three sides. The frameless glass panel bends around the fire, giving an expansive and unimpeded view from three sides. Whatever the style of your interior, the three-sided model always attracts attention, allowing observers to enjoy the realistic play of flames from practically any location in the room. Kalfire offers a large choice of three-sided gas fires.

    Specification
    • Product options

      • iMatch interface
      • Domotica (home automation)

      Product information

      • 3D-burner
      • iMatch remote
      • Interior options
      • Filling options
      • CE Certified
      • Energy efficiency class: A

      Interior

      • Flat
      • Black ceramic glass
      • Design

      Filling

      • White stones
      • Cryptonite
      • Grey stone chippings
      • Ceramic logs
      • Exclusive ceramic logs
      >
    Technical specification
    • Unique ref.g110-37s-gas-fire
    • Product familyGas fireplace
    • Product groupThree-sided fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)955
    • Width (mm)1256
    • Depth (mm)437
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City