Publish your products
Gi105/79F Front Gas Fireplace
Gi105/79F Front Gas Fireplace
Gi105/79F Front Gas Fireplace

    Gi105/79F Front Gas Fireplace

    Kalfire Gi 105
    The Kalfire Gi 105 is a built-in gas fireplace with remote control and Wi-Fi. A truly unique and authentic fire experience inspired by nature.

    Design & Interior
    The Gi 105 is a built-in model, designed for seamless integration into various interiors while maintaining a clean and modern look.

    Burner Technology
    The burner’s three independent gas valves produce dynamic flame play that is virtually indistinguishable from a wood fire, yet with remarkable efficiency and low gas consumption. With a minimum output of 2 kW and a maximum output of 7 kW, the Gi 105 will not overheat a well-insulated room. Even at the lowest setting, it creates the perfect ambience.

    Model Type
    Built-in model
    As a built-in gas fireplace, the Gi 105 offers a modern solution that fits seamlessly into walls or custom-designed spaces.

    Features & Options
    - Comfort+ button for a blazing fire without overheating
    - Comfort button for reduced gas consumption
    - Mood button to adjust the flame play to personal preference (up to 10 moods programmable in the app)
    - Remote control and smartphone app operation
    - Integration with home automation systems

    Experience
    Inspired by the crackling of a wood fire, the Gi 105 recreates a highly realistic fire experience. The glow of the ember bed, bursting sparks, and flames playing around naturalistic ceramic logs give an unparalleled impression of a wood fire. With patented KalSense technology, controlling the fire is intuitive and effortless, guaranteeing the optimal fire experience in all conditions.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Efficiency: 81%
      • Output: 1,9 - 6,7 kW
      • Energy label: B
      • Suitable for natural gas and (bio) propane gas
      • H2 Ready

      Mounting trims
      Mounting trims offer plenty of options to vary the installation depth, providing a solution for almost any design. With this model, you can choose a mounting trim with a depth of 3, 7, or 10 cm, with a thickness of 4 or 8 mm.

      Anti-reflective glass
      Anti-reflective glass offers an unobstructed view of the fire. Reflections are minimized, creating a true "open fireplace" feeling.

    Technical specification
    • Unique ref.gi105-79f-gas-fire
    • Product familyGas fireplace
    • Product groupFront fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1350
    • Width (mm)1246
    • Depth (mm)555
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City