Publish your products
OmniBord® Plus - Einstiegshöhe 21
OmniBord® Plus - Einstiegshöhe 21
OmniBord® Plus - Einstiegshöhe 21
OmniBord® Plus - Einstiegshöhe 21
    Lithonplus

    OmniBord® Plus - Einstiegshöhe 21

    There is a German product description. Please change the language for this information.

    Specification
    • There is a German product description. Please change the language for this information.

    Technical specification
    • Unique ref.omnibord-plus-eh21
    • Product familyflooring
    • Product groupKerbstones
    • TypeBuilding Material
    • Date of publishing2024-08-13
    • Edition number1
    • Height (mm)360
    • Width (mm)430
    • Depth (mm)1000
    Related
    • Material mainConcrete
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)320
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • IFC classificationFloor
    • Uniclass 2015 CodePr_25_93_60_17
    • Uniclass 2015 DescriptionConcrete paving blocks
    • CSI MasterFormat 2014 Code32 13 13
    • CSI MasterFormat 2014 TitleConcrete Paving
    • OmniClass Number23-11 21 00
    • OmniClass TitlePavements

    Region availability

    Europe
    Austria
    France
    Germany
    Poland
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit