Publish your products
Athena Sunnata RF Hybrid Keypads
Athena Sunnata RF Hybrid Keypads
Athena Sunnata RF Hybrid Keypads
Athena Sunnata RF Hybrid Keypads
Athena Sunnata RF Hybrid Keypads
Athena Sunnata RF Hybrid Keypads

    Athena Sunnata RF Hybrid Keypads

    Commercial Sunnata RF Hybrid Keypads 

    Sunnata RF hybrid keypads function as a dimmer and keypad combined into a single device. Hybrid keypads are great for retro-fit applications since they eliminate the need to install two separate devices.

    Get in contact with Lutron Electronics

    Specification
    • Features 

      • Large easy-to-use buttons. 

      • LED bars on each button aid in locating the buttons in low light conditions. 

      • Hybrid keypad personalizations are important for programming and use of the keypads when installed. All keypads include customized personalization provided at the time of order (default markings not available). Marking color has been chosen for increased readability. 

      • Personalized replacement button kits can be changed in the field, after installation. This allows for the keypad to be changed to a variety of finishes, colors, button configurations, and personalized markings. 

      • Includes a Front Accessible Service Switch (FASS) for safe lamp replacement. 

      • Use with Lutron Designer (Claro) wallplates. Wallplates are sold separately. Lutron Claro wallplates snap on with no visible means of attachment. 

      • Keypads can control load before being programmed into a system to check wiring. 

      • Phase selectable (non-automatic) technology, allows for operation in either forward- or reverse-phase control. 

      System Compatibility 

      • Athena 

      • myRoom XC

    Technical specification
    • Unique ref.lutron-athena-arst-hn
    • Product familyLighting Controls
    • Product groupAthena
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.44
    Classification
    • BIMobject CategoryElectrical - Controls