Publish your products
Phase Adaptive DIN Power Module

Phase Adaptive DIN Power Module

The DIN Power Module (DPM) family is a group of
modular products for the control of lighting loads and
motor loads.
This document describes the following product:
LQSE-4A5-120-D: 4-Zone DIN Power Module
for phase control dimming of lighting loads

Get in contact with Lutron Electronics

Specification
  • Phase Adaptive Power Modules can be used in a
    HomeWorks system using a QSX processor.
    • Includes QS link for seamless integration of lights and
    controls.
    • An auto-detect mode is available to detect and
    configure leading-edge or trailing-edge dimming for
    incandescent / halogen, electronic / magnetic lowvoltage
    and neon / cold cathode light sources.
    • Controls dimmable LED loads. Refer to
     www.lutron.com/ledtool for compatibility with
    dimmable LED light sources.
    • SSL7 compliant for compatibility with solid state
    lighting.
    • RTISS Equipped technology compensates for
    incoming line-voltage variations (up to ± 2% change
    in frequency /second) such as changes in Root Mean
    Square (RMS) voltage, frequency shifts, harmonics
    and line noise.
    • RTISS-TE operates on the trailing-edge of the AC
    sine wave. This allows for true instantaneous voltage
    compensation.
    • RTISS-ICM technology is able to withstand highinrush
    LEDs, bulb blowouts, and direct shorts
    • Provides air gap off (when all zones are off).
    • Integral protection for common temporary over-current
    and over-voltage conditions.

    LEDs on the module provide diagnostic information.
    • Buttons on the module provide override control.
    • Manual Override contact closure input (CCI).
    • Power failure memory automatically returns the
    outputs to the levels they were set to prior to a power
    outage.


Technical specification
  • Unique ref.lutron-lqse-4a5
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2020-02-20
  • Edition number1
  • Height (inches)3.54
  • Width (inches)8.5
  • Depth (inches)2.99
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States