Publish your products
Mataki Power FR Exposed Roof - Connection to edge ejector
Mataki Power FR Exposed Roof - Connection to edge ejector
Mataki Power FR Exposed Roof - Connection to edge ejector
    MATAKI

    Mataki Power FR Exposed Roof - Connection to edge ejector

    The next generation of electrically installed waterproofing from Mataki. Mataki POWER is a 100% electrically installed waterproofing system that can be installed on roofs in sensitive environments where special requirements exist, such as hospitals, server rooms, sensitive industries, etc. Mataki POWER has a strong polyester frame and a bitumen mixture (formula) that has been optimized for hot air installation. Soft and flexible in winter and stable and robust in summer. Mataki POWER has a graphite gray slate that gives an elegant and sober appearance.

    Mataki Power is a 1-layer waterproofing system that can be installed on most existing substrates such as mineral wool insulation, concrete, raw sheet/plywood and existing waterproofing. Mataki Power is listed in TÄTSKIKTSGARANTIER™'s list of approved waterproofing systems for exposed roofs.

    Specification
    • Country of manufacture: Sweden

      Quality designation: SEP 4700

      Fire class: TKY-A-0234

      Length (m): 8

      Width (m): 1

      Weight (kg): 38

      Weight (kg/m²): 4.7

      Product color: Graphite gray

      Frame: Polyester/glass

      Top: Slate

      Bottom: Plastic

      Warranty: Waterproofing guarantees

      Installation method: Electric

    Technical specification
    • Unique ref.mataki-power-fr-exponerat-tak-anslutning-mot-sargutkastare
    • Product familyMataki Power FR
    • Product groupExponerade tätskikt
    • TypeObject (single object)
    • Date of publishing2021-05-06
    • Edition number1
    Related
    • Material mainBitumen
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • ETIM CodeEG019610
    • ETIM NameRoofing materials
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 DescriptionFlat roof covering systems
    • CSI MasterFormat 2014 Code07 13 13
    • CSI MasterFormat 2014 TitleBituminous Sheet Waterproofing
    • OmniClass Number23-13 25 17 13 15
    • OmniClass TitleModified Bituminous Sheet Waterproofing
    • CSI UniFormat II CodeB1020
    • CSI UniFormat II TitleRoof Construction

    Region availability

    Europe
    Sweden