Publish your products
RAVAPROOF AVIPAST

RAVAPROOF AVIPAST

AVIPAST is a water based bituminous emulsion in a pasty form. After maturation it create an indissoluble coat that cannot be affected by dilute acid and alkaline solutions.

PRIMARY USES
Due to its excellent adhesion and its easy application, its suitable for protecting concrete substructures, brick constructions, floors, inclined roofs etc. and protection against moisture and humidity. It can also be combined with concrete and sand and latex bonding agent as to create a plastic mortar, with excellent mechanical resistance, which can be applied on industrial floors, gymnasium flooring, etc.

COMPOSTITION
AVIPAST is produced by bitumen, in combination with special additives and water. It has a pasty form, and doesn’t contain any solvent.

Specification
  • Color: Brown-black

    pH: 8-9 (25°C)

    Density (ASTM D 2939/98): 1050-1150 gr/L

    Residue after evaporation (ASTM D 2939/98): 54-56 % w/w

    Volatiles (ASTM D 2939/98): 44-46 % w/w

    Ash content (ASTM D 2939/98): ≤28 % w/w

    Water content (ASTM D 2939/98): 44-46 % w/w

    Drying time (ASTM D 2939/98): <24h

    Resistance to heat at 100°C (ASTM D 2939/98): No blistering, sagging or slipping

    Resistance to water at 27°C for 24h(ASTM D 2939/98): No blistering or reemulsification

    Flexibility at 0°C (ASTM D 2939/98): Νo cracking / peeling / loss of adhesion

    Flexibility at -4°C (ASTM D 2939/98): Νο cracking / peeling / loss of adhesion

    Water absorption (EN 1062-3): 0,07 kg / m2h

    Adhesion (EN 1542): 1,7 N/mm2

    Permeability (EN ISO 7783): 51,3[SD] (m)

Technical specification
  • Unique ref.RAVAPROOF-AVIPAST
  • TypeBuilding Material
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryBitumen
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Europe
Bulgaria
Cyprus
Greece