Publish your products
RAVAPROOF AVIPAST RUBBER

RAVAPROOF AVIPAST RUBBER

RAVAPROOF AVIPAST RUBBER is a high standard elastomeric sealing bitumen emulsion. After maturation it forms a single flexible, insoluble membrane.

PRIMARY USES
AVIPAST RUBBER has excellent adhesion to all building materials and is not affected by dilute acidic and alkaline solutions. Due to its elasticity it follows all the movements of joints and substrate.
It is suitable for:
•The creation of a water vapor barrier.
•The adhesion of thermal insulation boards of polystyrene on horizontal and vertical surfaces.
• Bridging all capillary cracks.
• Insulation of foundations, floors, sloping roofs, bathrooms, etc.

COMPOSITION
RAVAPROOF AVIPAST is produced by bitumen, in combination with resins and special additives. It has a pasty form, a characteristic odor, and does not contain solvents.

Specification
  • Elongation (ASTM D 412): ≥ 255%

    Softening Point (DIN EN 1427): > 120°C

    Flexibility in low temperatures (ASTM D 2939): Pass

    Water Resistance (3 days) (DIN 1048): 5 atm

    Density g/L (ISO 2811): 1020-1100

    Drying time (ASTM D 2939): < 24h

    Water absorption (EN 1062-3): 0,07kg/m2 h

    Adhesion (EN 1542): 1,7 N/mm2

    Permeability (EN ISO 7783): 51,3[SD] (m)

Technical specification
  • Unique ref.RAVAPROOF-AVIPAST-RUBBER
  • TypeBuilding Material
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryRubber
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Europe
Bulgaria
Cyprus
Greece