Publish your products
BAIA - Magnifying mirror Greige + Off White base foot
Roca

BAIA - Magnifying mirror Greige + Off White base foot

4.9 out of 5 stars4.9(9 reviews)
Round table mirror with magnifying glass on one side and adjustable height. This product is made of off-white resin and brushed chrome Greige PVD plated brass. The mix of both finishes offer the uniqueness of Greige finish, a balance between grey and beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. The Off-white finish adds a twist to a classic shade and is the height of elegance in any space. The Greige finish have been hand-crafted to enhance the bespoke feel of the piece and add a discreet, contemporary quality to the bathroom suite.
Technical specification
  • Unique ref.8174980xx
  • Product familyBaia
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-08-29
  • Edition number1
  • Height (mm)505
  • Width (mm)203
Related
  • Material mainSurfex
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit