Publish your products
GRZE Plastic Hydromechanical Grease Interceptor
GRZE Plastic Hydromechanical Grease Interceptor
    Zurn

    GRZE Plastic Hydromechanical Grease Interceptor

    ZURN GRZE-25 Hydromechanical grease interceptor is IAPMO listed and complies with ASME A112.14.3/CSA B481.1 as Type C, rated at 25 GPM [96.4 LPM] and 96.2 lbs [43.6 kg] maximum grease capacity. GRZE-25 is designed for commercial applications above or below grade or under sink and has a lifetime limited warranty. The unit shall be molded polyethylene with a maximum operational temperature of 165°F (74°C). Regularly furnished with internal flow control, internal air relief by-pass, fixed solids catching bottom baffles, removable inlet diffuser and outlet piping, optional left, right, or center ports, 2NPT to 2NH, 3NH, and 4NH adapters, 2NPT threaded outlet plugs. Unit shall have gasketed skid resistant light duty secured cover complete with sealing washers and sidewalk bolts and 300 lbs [136.1 kg] load capacity.

    Features:

    • Available in three sizes: 25 GPM, 50 GPM and 75 GPM, each with internal or external flow control options.
    • IAPMO listed, conforms to ASME A112.14.3/CSA B481.1 with PDI-G101 certification of external flow control model, Types A and C available.
    • Patent pending designs deliver some of the highest grease capacities in the market for similarly sized units with average efficiencies exceeding 97%
    • Engineered for easy, flexible installation with 3 port options, 2/3/4" adaptors, one-piece inlet/outlet assemblies and color-coded components that facilitate no-tool installation
    • Riser extensions in 1-1/8-12" field adjustable or static 6" heights simplify in- or under-floor installations.
    • Open interior and modular component designs maximize maintenance and pump out productivity
    • Tough, lightweight polyethylene construction provides for easy installation and maintenance and durability that is backed by a lifetime warranty
    Specification
    • keywords: grease interceptor, grease separator, oil and grease separator, grease interceptor tank, grease trap tank, commercial grease interceptor, grease traps for commercial kitchens, grease interceptor under sink, under sink grease trap, under sink grease trap, small grease trap under sink, indoor grease trap, above ground grease interceptor, grease trap for restaurant, kitchen grease trap, restaurant grease interceptor, Point-of-use Interceptor, Grease Trap, Hydromechanical Grease Interceptor, Polyethylene Grease Trap, Plastic Grease Trap, Plastic Grease Interceptor, Under Sink Grease Trap, In-floor Grease Trap, Underfloor Grease Trap, Commercial Grease Trap, One piece inlet and outlet, Plumbing Interceptor, IAPMO Listed interceptor, PDI certified Interceptor, ASME certified Interceptor, CSA certified interceptor, CONFORMS TO ASME, COMPLIES WITH ASME, TESTED TO ASME, Grease Trap for Food Service, Plastic Interceptor for Commercial Kitchens, FOG Grease Trap, GRZR, GRZE-25, GRZE25, GRZE 25, GRZE-50, GRZE50, GRZE 50, GRZE-75, GRZE75, GRZE 75

    Technical specification
    • Unique ref.GRZE
    • Product familyLight Commercial Drainage
    • Product groupGrease Interceptor
    • TypeObject (single object)
    • Date of publishing2026-03-17
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit