Publish your products
QPM_-2FT QickSert Polymer Multi-Port Tee
QPM_-2FT QickSert Polymer Multi-Port Tee
QPM_-2FT QickSert Polymer Multi-Port Tee
    Zurn

    QPM_-2FT QickSert Polymer Multi-Port Tee

    ZurnPEX® QickSert CRTM Multi-Port Tee. The QPM43_ Multi-Port Tee is used to supply different fixtures from the main line. Molded from Acudel®. Multi-Port Tees, as a system with Zurn PEX® tube, are pressure rated at 160 PSI at 73°F, 100 PSI at 180°F, and 80 PSI at 200°F. These Multi-Port Tees are listed by NSF as complying with the following standards: NSF/ANSI Standard 14, NSF/ANSI Standard 61, ASTM F877, and CSA B137.5, and ASTM F2159.

    Technical specification
    • Unique ref.QPM_-2FT
    • TypeObject (single object)
    • Date of publishing2026-07-03
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Drainage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit