Publish your products
Cosmo Mesh 3260 Chair

Cosmo Mesh 3260 Chair

4.6 out of 5 stars4.6(9 reviews)

Task, executive and conference seating
Back styles include: mesh and upholstered
Aluminum base standard
Seat Slider standard
Warranted to 300 lbs.
CAL TB 133 Fire Code approved

Technical specification
  • Unique ref.chair_cosmo_mesh_3260
  • Product familyFurniture
  • Product groupOffice Chairs
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)50.5
  • Width (inches)26.5
  • Depth (inches)22.5
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)44
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeCo_20_15_58
  • Uniclass 2015 DescriptionOffice complexes
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 25
  • OmniClass TitleOffice Equipment
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS