Publish your products
2.0" Extended Concealed Brackets

2.0" Extended Concealed Brackets

At A&M Hardware, functionality meets seamless design with our collection of concealed brackets and concealed shelf support options. Concealed brackets offer a sophisticated solution for those who prioritize a clean, uncluttered aesthetic while ensuring dependable support. Whether you're seeking to showcase the beauty of floating shelves or uphold the elegance of your countertops, our concealed brackets provide the perfect balance between minimalist style and dependable reinforcement. Explore a range of concealed brackets designed to elevate your spaces with discreet support, allowing your surfaces to shine while maintaining structural integrity.

Concealed Bracket Features

  • 1.0" version available in 9", 12", 15", and 18" arm lengths in Black or White
  • 2.0" version available in 9", 12", 15", 18", 21", 24" and 30" arm lengths
  • 2.0" arm lengths 9", 12", 18" and 24" available in Black, White, Gray or Almond
  • 2.0" arm lengths 15", 21" and 30" available in Black or White only
  • Available with upper extension (EC) and without upper extension (C)
  • Upper extension (above the support arm) provides superior strength
  • Load limit range of 300 lbs to 7960 lbs per pair
  • Mounting hardware included (3/8”-16 X 3 bolt assemblies)
  • All welds on reverse for easy, clean install
  • All sizes packaged 2 pcs per box
Technical specification
  • Unique ref.2-extended-concealed-brackets
  • Product familyBrackets
  • Product groupConcealed Brackets
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit