Publish your products
Cleat Support Brackets

Cleat Support Brackets

Versatility with Cleat Brackets

Cleat brackets stand as versatile and dependable support solutions for various architectural installations. These brackets are characterized by their ingenious design, utilizing a cleat mechanism to securely fasten items while maintaining an appearance of weightlessness. Cleat bracket supports are often employed to support the back and side of counters, providing reliable support that seems to effortlessly blend with the overall design. Their adaptability extends to shelving, countertops, and more, offering both stability and a clean, modern aesthetic. Cleat brackets are a testament to the harmonious fusion of function and style, ensuring your architectural elements not only remain securely anchored but also exude an air of elegance and innovation.

Browse our selection of cutting-edge floating stair tread brackets and cleat bracket solutions for your staircase design needs. A&M Hardware’s floating stair tread brackets, cleat brackets, surface mounting bracket options, and metal stair tread brackets are all designed to redefine the way you approach staircase construction and aesthetics.

Whether you're seeking a sleek and contemporary look or aiming to maximize space and functionality, our range of floating stair tread brackets offer versatile options to seamlessly integrate with your staircase vision. From the minimalist appeal of surface mount bracket supports to the impressive support of metal stair tread brackets, explore the possibilities that await as you embark on a journey to create staircases that are not only visually stunning but also structurally reliable.


Cleat Support Bracket Features

  • Black powder coated metal
  • Countertop support for side walls and along back edge
  • Countertop attachment holes offset with wall holes at 8 inch intervals
  • 1/4" thick, 1/4" mounting holes
  • 3 sizes available, 28", 44", and 90"
Technical specification
  • Unique ref.cleat-support-brackets
  • Product familyBrackets
  • Product groupSurface Mounted Flat, Stair Tread, and Cleat Support Brackets
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit