Publish your products
Invisible Shelf Brackets
Invisible Shelf Brackets
Invisible Shelf Brackets

    Invisible Shelf Brackets

    Invisible Shelf Brackets

    Invisible shelf brackets offer a stunning solution for achieving a sleek, minimalist aesthetic in any space. By concealing the supports, these brackets create the illusion that your shelves are floating, providing a clean and modern look that enhances the visual appeal of your decor. Perfect for showcasing books, plants, or decorative items, invisible shelf brackets maximize space while eliminating the clutter of traditional supports. Their unobtrusive design allows your shelves to take center stage, making them ideal for contemporary interiors where simplicity and elegance are key. Whether in a living room, kitchen, or office, these brackets provide both functionality and style.

    Invisible Shelf Bracket Features

    • Available in 6", 9", 12" and 15"
    • ISB6-700lbs; ISB9-500lbs; ISB12-350lbs; ISB15-250lbs (load to deformation per pair)
    • Black powder coat Formica match 909-58
    • ISB - ¼" material at attachment with ¾" round bar projection
    • Slotted mounting holes for ¼" hardware
    • Floating shelf installation made easy for finished walls
    • No need for long horizontal bars with multiple support arms
    • Cut out the drywall install bracket and shelf covers up drywall hole
    • Recommend backing when used with metal studs
    Technical specification
    • Unique ref.invisible-shelf-brackets
    • Product familyBrackets
    • Product groupInvisible Shelf & Raised Vanity Brackets
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings
    • Uniclass 2015 CodePr_20_85_09
    • Uniclass 2015 DescriptionBrackets
    • CSI MasterFormat 2014 Code05 45 00
    • CSI MasterFormat 2014 TitleMetal Support Assemblies
    • OmniClass Number23-13 23 11 19 15
    • OmniClass TitleFraming Anchors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit