Publish your products
Island Bars and Brackets
Island Bars and Brackets

    Island Bars and Brackets

    Kitchen island brackets offer the necessary support to transform your kitchen island into a focal point of beauty and stability. Whether you're designing a new kitchen or upgrading an existing one, our kitchen island brackets are essential components to your island countertop support system. Kitchen island support brackets ensure the longevity and strength of your kitchen countertop and strengthen its connection to your island. A&M Hardware’s island support brackets are designed to provide steadfast island countertop overhang support, offering both practical reinforcement and a seamless appearance.

    Island Bracket Features

    • One size mounting bracket with hardware included
    • 3 bar lengths available: 15", 34", and 40"
    • Bars are 1/2" thick steel and 2" wide
    • Bars have multiple countersunk mounting holes for easy customization
    • Load limit range of 350 lbs to 3250 lbs
    • Perfect for island and bar application
    Technical specification
    • Unique ref.island-bars-and-brackets
    • Product familyBrackets
    • Product groupIsland Brackets
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings
    • Uniclass 2015 CodePr_20_85_09
    • Uniclass 2015 DescriptionBrackets
    • CSI MasterFormat 2014 Code05 45 00
    • CSI MasterFormat 2014 TitleMetal Support Assemblies
    • OmniClass Number23-13 23 11 19 15
    • OmniClass TitleFraming Anchors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit