Publish your products
Surface Mounted Flat Brackets

Surface Mounted Flat Brackets

Surface mounting brackets offer a sleek and efficient solution for securely attaching various architectural elements, ensuring a seamless integration into your design. Whether you're working with stair treads, shelves, or other installations, these brackets provide a clean and unobtrusive look while delivering robust support.

Designed to be easily attached to surfaces, surface mounting bracket supports create an illusion of items floating effortlessly, contributing to a modern and minimalist aesthetic. With their versatile applications and straightforward installation, surface mounting brackets are an essential component for achieving both functionality and visual harmony in your architectural projects.

Surface Mounted Flat Bracket Features

  • A simple, strong and attractive alternative for floating shelves
  • Black and white powder coated metal
  • 1/2" thick material with 1/4" mounting holes
  • 4 sizes available: 6", 9", 12", and 15"
  • Also available in Stainless steel and Aluminum, both brushed with clear finish
Technical specification
  • Unique ref.surface-mounted-flat-brackets
  • Product familyBrackets
  • Product groupSurface Mounted Flat, Stair Tread, and Cleat Support Brackets
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit