Publish your products
Elsa Cabinetry Knob - Stainless Steel
Elsa Cabinetry Knob - Stainless Steel
Elsa Cabinetry Knob - Stainless Steel
Elsa Cabinetry Knob - Stainless Steel
Elsa Cabinetry Knob - Stainless Steel

    Elsa Cabinetry Knob - Stainless Steel

    It’s time to turn your cabinets into something special. The Elsa Cabinetry Knob is the ideal solution to soften your kitchen, bathroom or laundry cabinetry and provide easy functionality too.

    The modern, round shape will create an effortless style that will enhance your cabinets and make a simple but smart statement around your home which will add a literal touch of class to your cabinets.

    Constructed from Stainless steel that’ll remain reassuringly durable, there’s little doubt of the pleasant impact these cabinetry knobs will make to your domestic space.

    Technical specification
    • Unique ref.elsa-cabinetry-knob-ss
    • Product familyHardware
    • Product groupElsa
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)40
    • Width (mm)80
    • Depth (mm)120
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.04
    Classification
    • BIMobject CategoryDoors - Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit