Publish your products
Pika Cabinetry Knob
Pika Cabinetry Knob
Pika Cabinetry Knob
Pika Cabinetry Knob
Pika Cabinetry Knob

    Pika Cabinetry Knob

    Dainty and sweet, the Pika Knob is a charming addition to your cabinets and drawers. It differs from the Elsa Knob by providing a slightly flared base and a curved circular edge.

    Constructed from solid brass, the Pika Knob will continue to adorn your furniture well into the years.

    Features:

    – Mounting hardware included.
    – PVD (Physical Vapour Deposition)
    – Solid Brass Construction

    Dimensions:

    – Diameter: 35mm
    – Projection: 24mm

     

    Technical specification
    • Unique ref.pika-cabinetry-knob
    • Product familyHardware
    • Product groupPika
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    • Height (mm)35
    • Width (mm)35
    • Depth (mm)24
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.07
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit