Publish your products
Tezra Cabinetry T Pull - Stainless Steel
Tezra Cabinetry T Pull - Stainless Steel
Tezra Cabinetry T Pull - Stainless Steel
Tezra Cabinetry T Pull - Stainless Steel
Tezra Cabinetry T Pull - Stainless Steel
Tezra Cabinetry T Pull - Stainless Steel
Tezra Cabinetry T Pull - Stainless Steel

    Tezra Cabinetry T Pull - Stainless Steel

    Maintaining the classic T-bar design, but created in a smaller format, the Tezra Cabinetry T Pull is both practical and subtly refined. It can be installed both vertically and horizontally, to suit your individual style or preference. Constructed from Stainless Steel, the Tezra will create a refined, modern look to enhance your space.

    Browse through our range of other cabinetry handles to bring eye-catching consistency to your kitchen, laundry or bathroom spaces.

    Technical specification
    • Unique ref.tezra-cabinetry-t-pull-ss
    • Product familyHardware
    • Product groupTezra
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)20
    • Width (mm)90
    • Depth (mm)120
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.06
    Classification
    • BIMobject CategoryDoors - Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_36_59_64
    • Uniclass 2015 DescriptionPull handles
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit