Publish your products
PolyDrain®  PDX®
ABT, Inc.

PolyDrain® PDX®

PDX is the first and only versatile chemically resistant modular polymeric surface drainage channel system.  The PDX system allows the designer or customer the ability to select the trench width, depth, and slope as hydraulically required.  No longer do the limited manufacturers’ product offerings drive the design. PDX is available in 0% to 4% slope in .5% increments

Specification
  • PRODUCT FEATURES:

    Channels – Manufactured from UL/ULC certified polymeric material, the channels feature a high precision tongue and groove joint for positive alignment and a superior configuration for sealant application.  Available in 6″, 8″ 10″,12″,15″, 18″, 21″, 24″ widths.  All channels are 1 meter long.

    Grate Options – A wide range of grate options exist for pedestrian to airport applications.  Select grates with the right strength, style, and corrosion resistance for the application.

    Frame Options – Steel, painted steel, galvanized steel, or FRP styles are available.  Select the best rail material for your application.  All rails are independently anchored into the surrounding concrete so that the encapsulation concrete receives the horizontal loads, not the channel walls.

    Variable Grate Retention Systems – Toggle locks are available for low speed horizontal loads.  No grate lock is an option where horizontal loads and grate retention are not a consideration.  ABT can assist you in making a suitable selection.

Technical specification
  • Unique ref.polydrain-pdx
  • Product familyPrecast Trench Drain
  • Product groupPolydrain PDX
  • TypeObject (single object)
  • Date of publishing2020-06-26
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodePr_65_52_24_24
  • Uniclass 2015 DescriptionDrainage channels with gratings
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit