Publish your products
TrenchFormer ® XHD™
ABT, Inc.

TrenchFormer ® XHD™

XHD 8″, 12″, 18″ advanced grate design is not only attractive, but it also provides strength and performance.  XHD grates provide the largest inflow area available in cast grates for 8″,12″,18″ trenches, while still far exceeding all FAA load ratings.

XHD’s patented system utilizes two removable stainless steel pins plus two fixed pins for every two grates providing both longitudinal and vertical grate retention.  An average of only one pin must be removed per grate for easy construction and trench maintenance. Additionally, this system eliminates concrete cracking from constrained thermal expansion and contraction that is often found in rigid four-bolt systems.

XHD does not utilize dissimilar materials (plastic, fiberglass, etc.) between the rails and concrete thus avoiding the potential for failure due to thermal expansion and contraction.

The system can be configured for the applications special flow and depth requirements.  A large range of trench depths, slopes and configurations provides the Engineer with greater flexibility for challenging projects.  Additionally, the system is pre-engineered and factory fabricated reducing the potential for construction errors in the field.

Technical specification
  • Unique ref.trenchformer-xhd
  • Product familyCast in Place Trench Drain
  • Product groupTrenchformer XHD
  • TypeObject (single object)
  • Date of publishing2020-06-26
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolystyrene (EPS)
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodePr_65_52_24_24
  • Uniclass 2015 DescriptionDrainage channels with gratings
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit