Publish your products
AC-Guard MACGU Security Mega Cage Kit
AC-Guard MACGU Security Mega Cage Kit
    AC-Guard

    AC-Guard MACGU Security Mega Cage Kit

    • Attractive, affordable, adjustable air conditioner cage. Height expands 34" to 59", Width expands 30" to 51", Depth expands 30" to 51".
    • Pleasing appearance for both residential and commercial properties.
    • Designed for easy removal for maintenance.
    • Powder-coated 16-guage steel construction.
    • Easy removal for maintenance.
    • Physical theft deterrent.

    As Featured on Amazon.com

    #ACGuard #ACSecurityCage #MegaCageACSecurityCage

    Specification
    • Technical Details

      Part Number: MACGU KIT
      Item Weight: 73 pounds
      Product Dimensions: 36 x 33 x 4.5 inches
      Item model number: MACGU KIT
      Color: Black
      Power Source: corded electric
      Item Package Quantity: 1
      Included Components: MEGA SECURITY CAGE W/3 LOCKS

    Technical specification
    • Unique ref.AC-Guard-MACGU-Security-Mega-Cage-Kit
    • Product familyAC Security Cage
    • Product groupMega Cage Kit
    • TypeDocumentation (information only)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameLocks and security hardware and accessories
    • UNSPSC code461715
    • CSI MasterFormat 2014 Code08 34 53
    • CSI MasterFormat 2014 TitleSecurity Doors and Frames
    • OmniClass Number23-33 39 00
    • OmniClass TitleAir Conditioning Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit